Descargar documento () de 20
We make what matters work*

MT3700T

Eaton molded case circuit breaker accessory trip unit, Trip unit, 700 A, Three-pole, Thermal magnetic, For type MDL and HMDL breakers, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
MT3700T
UPC
782114350140
Product Length/Depth
7 in
Product Height
4 in
Product Width
4 in
Product Weight
4 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Especificaciones del producto

Used with
For type MDL and HMDL breakers
Amperage Rating
700 A
Trip Type
T266
Frame size
Frame J-K
Series
Series C
Number of poles
Three-pole
Type
Trip unit

Exportar especificación del producto

Folletos

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.