Descargar documento () de 20
We make what matters work*

MTL7787+

Eaton Crouse-Hinds series MTL7700 Zener barrier, Analogue/digital, 28 Vdc, 93mA, Polycarbonate, DIN rail mount, + polarity

Especificaciones generales

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7787+
EAN
3066227675715
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 0
Ingress protection (IP) ratings
IP20
Material
Polycarbonate
Typical Application
Analogue/digital
Type of Power Supply
DC
Rated Supply Voltage DC
28 Vdc
Switching Current
93mA
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C
Mounting Method
DIN rail

Exportar especificación del producto

Instrucciones de instalación

Servicio de boletines técnicos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.