Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

MV155F2DBX125E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, Current limiting, 125A, 50 kAIC Symmetrical Maximum interrupt rating, E class, Silver ribbon element, Fiberglass tube, 2 barrels, 0.75 in diameter, 18.7 in length

General specifications

Product Name
Eaton Bussmann series MV155F E-rated fuse
Catalog Number
MV155F2DBX125E
UPC
051712269094
Product Length/Depth
0.75 in
Product Height
23 in
Product Width
0.75 in
Product Weight
19.2 lb
Compliances
Contact factory
Certifications
ANSI

Especificaciones del producto

Amperage Rating
125 A
Fuse indicator
Non Indicating
Class
Class E
Barrels
2
Element
Silver ribbon
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Material
Fiberglass tube
Packaging type
Standard
Voltage rating
15.5 kV
Type
Current limiting
Application
Feeder circuit protection, metal enclosed switchgear, transformer primary protection, voltage switches

Exportar especificación del producto