Eaton B-Line series spring nut, 0.85"Hx1.75"Lx1.3750"W, Steel, Electro-plated, 10"-24 bolt size, 250 lbs load rating, 100 lbs load rating
| Product Name |
Eaton B-Line series spring nut
|
| Catalog Number |
N222ZN
|
| UPC |
781011403133
|
| Product Length/Depth |
1.75 in
|
| Product Height |
0.85 in
|
| Product Width |
1.375 in
|
| Product Weight |
0.07 lb
|
| Certifications |
Not Applicable
|
| Product Category |
Channel nuts
|
| Type |
Nut without spring
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Load rating (pull out strength) |
250 lbs
|
| Load rating (slip strength) |
100 lbs
|
| Bolt/thread/rod size |
10"-24
|