Eaton B-Line series spring nut, 0.85"Hx1.75"Lx1.3750"W, Steel, Hot-dipped galvanized, 3/8”-16 bolt size, 1100 lbs load, 800 lbs load
| Product Name |
Eaton B-Line series spring nut
|
| Catalog Number |
N228HDG
|
| UPC |
799038563754
|
| Product Length/Depth |
1.75 in
|
| Product Height |
0.85 in
|
| Product Width |
1.375 in
|
| Product Weight |
0.093 lb
|
| Certifications |
Not Applicable
|
| Product Category |
Channel nuts
|
| Type |
Nut without spring
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Load rating (pull out strength) |
1100 lbs
|
| Load rating (slip strength) |
800 lbs
|
| Bolt/thread/rod size |
3/8”-16
|