Eaton Bussmann series NBB fast-acting fuse, Current limiting, 70A, 1500 V, 1 barrel
| Product Name |
Eaton Bussmann series NBB fast-acting fuse
|
| Catalog Number |
NBB-70
|
| UPC |
051712653572
|
| Product Length/Depth |
2.5 in
|
| Product Height |
2.5 in
|
| Product Width |
12 in
|
| Product Weight |
2.358 lb
|
| Compliances |
Contact factory
Contact Manufacturer |
| Amperage Rating |
70 A
|
| Voltage rating |
1500 V
|
| Packaging type |
Standard
|