Eaton Bussmann series C-rail feedthrough, 600 V, 175 A, 3-pole, 5/16 inches-24 TPI Screw, Base, White
| Product Name |
Eaton Bussmann series NC3 C-rail feedthrough
|
| Catalog Number |
NC3-WH
|
| UPC |
051712592093
|
| Product Length/Depth |
3.12 in
|
| Product Height |
1.75 in
|
| Product Width |
1.75 in
|
| Product Weight |
0.29 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
175A
|
| Voltage rating |
600 V
|
| Number of poles |
Three-pole
|