Búsqueda de conocimientos
Descargar documento () de 20

NGH312036E

Eaton Series G electronic molded case circuit breaker, NG-frame, NG, Digitrip 310 RMS, Electronic LSIG trip, Three-pole, 1200 A, 480 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 80% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
NGH312036E
UPC
786685379289
Product Length/Depth
6 in
Product Height
9 in
Product Width
9 in
Product Weight
48 lb
Compliances
HACR Rated
Certifications
CSA Certified
UL Listed
Catalog Notes
All Eaton NG-Frame circuit breakers are suitable for reverse feed use, Breakers do not ship with lugs

Especificaciones del producto

Amperage Rating
1200 A
Voltage rating
480 Vac
Trip Type
T172
Circuit breaker type
NG
Rating
80% rated
Series
Series G
Terminals
Line and load
Frame
NG
Frequency rating
50 to 60 Hz
Mounting hardware
Imperial
Interrupt rating
100 kAIC at 240 Vac
65 kAIC at 480 Vac
Number of poles
Three-pole
Type
Complete breaker

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.