Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 100 A, one-time fuse, interrupting rating of 10 kA at 250 Vac and 10 kA at 125 Vdc
Product Name |
Eaton Bussmann series NON fuse
|
Catalog Number |
NON-100
|
UPC |
051712101684
|
EAN |
5027590065283
|
Product Length/Depth |
1.125 in
|
Product Height |
5.875 in
|
Product Width |
1.125 in
|
Product Weight |
0.278 lb
|
Compliances |
CE Marked
|
Amperage Rating |
100 A
|
Class |
Class H
|
Interrupt rating |
10 kAIC at 250 Vac
50 kAIC at 125 Vdc |
Fuse indicator |
Non-indicating
|
Connection |
Blade end x blade end
|
Packaging type |
Standard
|
Quantity |
5
|
Voltage rating |
250 Vac, 125 Vdc
|
Type |
Supplemental one-time fuse
|
Special features |
Non current limiting
|
Application |
Light duty circuit locations
|