Eaton Bussmann Series Class H fuse, NON, general purpose, non-current-limiting fuses, 225 A, one-time fuse, interrupting rating of 10 kA at 250 Vac
| Product Name |
Eaton Bussmann series NON fuse
|
| Catalog Number |
NON-225
|
| UPC |
051712302258
|
| Product Length/Depth |
8.63 in
|
| Product Height |
2.06 in
|
| Product Width |
2.06 in
|
| Product Weight |
1.65 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
225 A
|
| Class |
Class H
|
| Interrupt rating |
10 kAIC at 250 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Blade end x blade end
|
| Packaging type |
Standard
|
| Quantity |
1
|
| Voltage rating |
250 V
|
| Type |
Supplemental one-time fuse
|
| Special features |
Non current limiting
|
| Application |
Light duty circuit locations
|