Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 25 A, one-time fuse, interrupting rating of 50 kA at 250 Vac and 50 kA at 125 Vdc
| Product Name |
Eaton Bussmann series NON fuse
|
| Catalog Number |
NON-25
|
| UPC |
051712101585
|
| Product Length/Depth |
2 in
|
| Product Height |
0.56 in
|
| Product Width |
0.56 in
|
| Product Weight |
0.35 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
25 A
|
| Class |
Class H
Class K5 |
| Interrupt rating |
50 kAIC at 250 Vac
50 kAIC at 125 Vdc |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
250 Vac, 125 Vdc
|
| Type |
Supplemental one-time fuse
|
| Special features |
Non current limiting
|
| Application |
Light duty circuit locations
|