Eaton Bussmann Series Class H fuse, NON, general purpose, non-current-limiting fuses, 70 A, one-time fuse, interrupting rating of 10 kA at 250 Vac and 10 kA at 125 Vdc
| Product Name |
Eaton Bussmann series NON fuse
|
| Catalog Number |
NON-70
|
| UPC |
051712101653
|
| Product Length/Depth |
5.88 in
|
| Product Height |
1.06 in
|
| Product Width |
1.06 in
|
| Product Weight |
0.3 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
70 A
|
| Class |
Class H
|
| Interrupt rating |
50 kAIC at 125 Vdc
10 kAIC at 250 Vac |
| Fuse indicator |
Non-indicating
|
| Connection |
Blade end x blade end
|
| Packaging type |
Standard
|
| Quantity |
5
|
| Voltage rating |
250 Vac, 125 Vdc
|
| Type |
Supplemental one-time fuse
|
| Special features |
Non current limiting
|
| Application |
Light duty circuit locations
|