| Product Name |
Eaton Accessories and spare parts for fire alarm systems
|
| Catalog Number |
NUG30471
|
| EAN |
3660191304713
|
| Product Length/Depth |
250 mm
|
| Product Height |
250 mm
|
| Product Width |
38 mm
|
| Product Weight |
0.14 kg
|
| Certifications |
CE marking
|
| Type of accessory/spare part |
Cover
|
| Material |
Plastic
|
| Suitable for fire alarm |
Yes
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|