Descargar documento () de 20
We make what matters work*

NXL250-IP

NexiLite, Safety lighting/ exit sign, 20m viewing distance, Escape route, Stand alone, LED, Non-Maintained operation, IP65, 250lm, 1 hour duration

Especificaciones generales

Product Name
Eaton NexiLite SC Emergency Luminaire
Catalog Number
NXL250-IP
EAN
3660191603151
Product Length/Depth
308 mm
Product Height
53 mm
Product Width
125 mm
Product Weight
0.572 kg
Certifications
CE

Especificaciones del producto

Battery quality
NiCd
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
30 °C
Protection class
II
Degree of impact resistance (IK)
IK 07
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Non-Maintained (NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Lamp power
2.4 W
Type of indicator
Single/double-sided
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
6.3 mA
Nominal current - min
5.8 mA
Power factor
0.442
Wiring system
Standby switching
With remote switch connection
Yes
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1.4 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
No
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK07
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
250 lm
Luminous flux at emergency operation
250 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
80-89
Luminaire With Limited Surface Temperature, Sign D
No
Number of lighting heads
24
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
No testing system
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Test button
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
1.4 W
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
250 lm
Connectable conductor cross section - max
2.5 mm²

Exportar especificación del producto