Eaton Crouse-Hinds series N-TB enclosure, 480 x 480 x 205mm, With hinge, Painted mild steel, 3 gland plates
| Product Name |
Eaton Crouse-Hinds series N-TB enclosure
|
| Catalog Number |
NXTPS4848203
|
| UPC |
662276008502
|
| Product Length/Depth |
18.9 in
|
| Product Height |
18.9 in
|
| Product Width |
8.07 in
|
| Product Weight |
22.88 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 |
| NEMA Rating |
3S
4 |
| Ingress protection (IP) ratings |
IP66
|
| Material |
Painted mild steel
|
| Enclosure size |
480 x 480 x 205mm
|
| Number of gland plates |
3
|
| Hinge |
With hinge
|