Búsqueda de conocimientos
Descargar documento () de 20

NZMN2-A40-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMN2, Thermal-magnetic trip type, Three-pole, 40A, 690 Vac, 750 Vdc, 50 kAIC, Distribution circuit protection, Rocker lever, motor drive, Screw

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN2-A40-NA
EAN
4015082692209
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
8 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
40 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
T268
Circuit breaker type
NZMN2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Interrupt rating
50 kAIC
Connection
Screw
Number of poles
Three-pole

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.