Eaton oem line isolation switch, OLI, 30A, 600V, FUS, NEMA 12/3R, 2NO/2NC AUX
| Product Name |
Eaton oem line isolation switch
|
| Catalog Number |
OLI361FDJA-03VT
|
| UPC |
786689665784
|
| Product Length/Depth |
21.49 in
|
| Product Height |
9.24 in
|
| Product Width |
16.08 in
|
| Product Weight |
40 lb
|
| Certifications |
UL Listed
Build America, Buy America (BABA) Act |
| Type |
OLI Switch
|
| Amperage Rating |
30A
|
| Voltage rating |
600 V
|