Eaton OLI Switch: 100A/3P, 600VAC Fusible(J), NEMA Type 12/3R - Includes both voltage Indicator and Voltage Tester on LOAD Side
| Product Name |
Eaton oem line isolation switch
|
| Catalog Number |
OLI363FDJA-00VT
|
| UPC |
786689211431
|
| Product Length/Depth |
21.49 in
|
| Product Height |
9.24 in
|
| Product Width |
16.08 in
|
| Product Weight |
40 lb
|
| Certifications |
UL Listed
|
| Type |
OLI Switch
|
| Amperage Rating |
100A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 V
|
| Enclosure |
NEMA 12, NEMA 3R
|
| Fuse class provision |
Class J fusible
|