Eaton occupancy sensor dual switch, Dual switch, with nightlight, Flush, 120V, Wire leads, Maintained closure, Almond, Incand, MLV, ELV, Flrsnt, CFL, LED, halo, 1-pole, 3-way, 1-phase, 1200 sq ft, Occupancy, 1000W 710889
| Product Name |
Eaton occupancy sensor dual switch
|
| Catalog Number |
OMR-P-1200-R
|
| UPC |
080083502929
|
| Product Length/Depth |
3.31 in
|
| Product Height |
5.44 in
|
| Product Width |
2.88 in
|
| Product Weight |
0.63 lb
|
| Certifications |
cULus Listed
NOM |
| Special features |
Dual switch, with nightlight
|
| Type |
Occupancy sensor dual switch
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole
|
| Phase |
Single-phase
|
| Power consumption |
1000 W
|
| Wiring method |
Wire leads
|
| Sensor type |
Occupancy
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Number of ways |
Three-way
|
| Relay |
Single
|
| Range |
1200 sq ft
|
| Color |
Red
|
Soporte de Eaton
Conoce más sobre nuestros productos