Búsqueda de conocimientos
Descargar documento () de 20

OPM-1038R

Eaton Bussmann series Optima fuse holders, 30 A (UL/CSA), Three-pole, #10-18 AWG solid, #8-18 AWG, 200 kAIC, Thermoplastic, 600 V (UL/CSA), Use with 13/32 Inches X 1-1/2 Inches KTK, FNM, FNQ

General specifications

Product Name
Eaton Bussmann series Optima fuse holders
Catalog Number
OPM-1038R
UPC
051712797245
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.535 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Used with
For use with 13/32 In X 1-1/2 In KTK, FNM, FNQ Non-Rejection fuse
Amperage Rating
30A (UL/CSA)
Number of poles
Three-pole
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
#8-18 AWG stranded
#10-18 AWG solid
Material
Thermoplastic
Voltage rating
600 V (UL/CSA)
Type
Fuse Holders

Exportar especificación del producto