Eaton SVX/SPX Extended I/O Card, Pluggable connector, Modbus RTU Metasys N2, SVX/SPX, Communication card, 9000X Drives
| Product Name |
Eaton SVX/SPX extended I/O card
|
| Catalog Number |
OPTB8
|
| UPC |
782116104536
|
| Product Length/Depth |
10 in
|
| Product Height |
2.5 in
|
| Product Width |
5.5 in
|
| Product Weight |
0.45 lb
|
| Certifications |
UL Listed
|
| Used with |
9000X drives
|
| Serial interface |
Modbus RTU Metasys N2
|
| Special features |
Used with 9000X Drives
|
| Type |
Communication card
|
| Number of slots |
Pluggable connector
|