Eaton occupancy sensor and dimmer, Dimmer sensor, Flush, 120V, Wire leads, Maintained closure, Gray, Incand, MLV, halo, 1-pole, 1-phase, 1000 sq ft, Occupancy, 600W 711053
| Product Name |
Eaton occupancy sensor and dimmer
|
| Catalog Number |
OS106D1-GY
|
| UPC |
032664711053
|
| Product Length/Depth |
1.39 in
|
| Product Height |
4.2 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.25 lb
|
| Certifications |
NOM
cULus Listed |
| Special features |
Dimmer sensor
|
| Type |
Occupancy sensor and dimmer
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole
|
| Phase |
Single-phase
|
| Power consumption |
600 W
|
| Wiring method |
Wire leads
|
| Sensor type |
Occupancy
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Load type |
INC
HAL MLV |
| Range |
1000 sq ft
|
| Color |
Gray
|
Soporte de Eaton
Conoce más sobre nuestros productos