Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

OSD10N-A

Occupancy Sensor Switch, Maintained, Incandescent, MLV, ELV, fluorescent, halogen, electrical motor loads, Flush, Single-pole, Single-phase, 1000 sq ft coverage, Dual tech motion sensor, Sensor, 120/277 Vac, 800W (Incandescent/halog 717307

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSD10N-A
UPC
032664717307
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
0.496 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Special features
Dual tech motion sensor
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
1200 W (FLR at 120 V)
800 W (INC/HAL at 120 V)
2200 W (FLR at 277 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
FLR
Electrical motor loads
MLV
HAL
ELV
INC
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Almond

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español