PDU Power Cords, C13 to P-Lock C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.6 m), Black, 6 Pack
| Product Name |
Eaton Tripp Lite series P-Lock power cord
|
| Catalog Number |
P005-E02-6
|
| UPC |
037332292704
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
7.99 in
|
| Product Weight |
0.33 lb
|
| Warranty |
Limited lifetime
|
| Certifications |
cUL Listed
UL Listed |
| Type |
PDU Power Cord
|
| Input current -max |
15 Ampere
|
| Operating temperature range |
23° to 158°F (-5° to 70°C)
|
| Relative humidity |
35 TO 85% RH, Non-Condensing
|
| Storage temperature |
14° to 140°F (-10° to 60°C)
|
| Device Compatibility |
Computer
Server UPS PDU Network Switch |
| Awg-Size |
14
|
| Cable Length |
2 Foot
|
| Number Of Conductors |
3
|
| Outer Cable Diameter |
9.3mm
|
| Power Cord Jacket Type |
SJT
|
| Wire Size (Awg) - Max |
2.08
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
(6) PDU Power Cords, C13 to P-Lock C14, 2 ft. (0.6 m), Black
|
| Connector Color |
Black
|
| Connector type |
Power
|
| Product Features |
High Voltage
Locking Plug Locking Power Cord P-Lock Power Cord |
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Thick 14 AWG wire gauge manages high power levels required for larger equipment
2 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter Recommended for powering computers, servers and other network devices 6 black PDU power cables included, ideal for large-scale equipment rollouts P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU Lifetime limited warranty (Worldwide) |
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C13
|
| Connector group |
C13
C14 |
| Connector |
IEC 320-C13
IEC 320-C14 |