Descargar documento () de 20

P018-E06-ARD-6

Power Cord P-Lock C14 to C15 - Heavy-Duty, 15A, 250V, 14AWG SJT, 6 ft., Red, 6-pack

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P018-E06-ARD-6
UPC
037332292520
Product Length/Depth
0.2 in
Product Height
5.6 in
Product Width
4.8 in
Product Weight
0.76 lb
Certifications
cUL Listed
UL Listed

Especificaciones del producto

Type
PDU Power Cord
Input current -max
15 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
PDU
Printer
Server
Tablet
UPS
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
(6) PDU Power Cords, C15 to P-Lock C14, 6 ft. (1.8 m), Red
Connector Color
Red
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Red cable jacket allows quick identification of devices in a crowded rack enclosure
6 PDU power cables included, ideal for large-scale equipment rollouts
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Connector
IEC 320-C15
IEC 320-C14

Exportar especificación del producto