Descargar documento () de 20
We make what matters work*

P036-E04

PDU Power Cord, C19 to P-Lock C20 - Heavy-Duty, 20A, 250V, 12 AWG, 4 ft. (1.2 m), Black

Especificaciones generales

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P036-E04
UPC
037332292605
Product Length/Depth
0.5 in
Product Height
11 in
Product Width
7 in
Product Weight
0.8 lb
Warranty
Limited lifetime
Certifications
cUL Listed
UL Listed

Especificaciones del producto

Input current -max
20 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
PDU
Server
UPS
Network Switch
Awg-Size
12
Cable Length
4 Foot
Number Of Conductors
3
Outer Cable Diameter
11.1mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-E04 PDU Power Cord, C19 to P-Lock C20, 4 ft. (1.2 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
P-Lock Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Thick 12 AWG wire gauge manages high power levels required for larger equipment
P-Lock C20 connector eliminates accidental cable disconnections in a crowded PDU
Recommended for powering servers, routers and other high-output network devices
PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
4 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
Lifetime limited warranty (Worldwide)
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Connector group
C20
C19
Connector
IEC 320-C19
IEC 320-C20

Exportar especificación del producto