Descargar documento () de 20
We make what matters work*

P037-002

Power Cord, C14 to C21 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft., Black

Especificaciones generales

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P037-002
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.35 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed

Especificaciones del producto

Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Server
Computer
PDU
Awg-Size
12
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Black
Package Contents
P037-002 Power Cord, C14 to C21, 2 ft. (0.6 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
Lifetime limited warranty (Worldwide)
2 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
Thick 14 AWG wire manages high power levels required for larger equipment
Recommended for powering switches, servers and other high-powered network devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C13
Connector
IEC 320-C14

Exportar especificación del producto