Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, Three-wire, LD, Plug enclosure, 600V, Breaker, L Fame (125-600 A), 600A, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 25 kAIC at 600 Vac, None, 50% Internal Ground
| Product Name |
Eaton Pow-R-Way III circuit breaker plug-in unit
|
| Catalog Number |
P3BLD3600G
|
| UPC |
782116623716
|
| Product Length/Depth |
19.65 in
|
| Product Height |
41.91 in
|
| Product Width |
10.15 in
|
| Product Weight |
75 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
ANSI
CSA Certified IEEE Certified UL 857 |
| Type |
Breaker
|
| Amperage Rating |
600A
|
| Application |
Busway
|
| Circuit Breaker Frame |
L
|
| Design |
Pow-R-Way III
|
| Number of poles |
Three-pole
|
| Number of wires |
Three-wire
|
| Product Category |
Plug enclosure
|
| Voltage rating |
600 V
|
| Interrupt rating |
65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 25 kAIC at 600 Vac
|
| Grounding Options |
50% Internal
|