Eaton Bussmann series fast-acting fuse, 1A, 250 Vac, 450 Vdc, 5900 max DC IR
| Product Name |
Eaton Bussmann series fast-acting fuse
|
| Catalog Number |
PCH-1-R
|
| UPC |
051712503938
|
| Product Length/Depth |
0.35 in
|
| Product Height |
0.32 in
|
| Product Width |
0.184 in
|
| Product Weight |
0.002 lb
|
| Compliances |
RoHS Compliant
|
| Used with |
Radial leads
|
| Amperage Rating |
1 A
|
| Interrupt rating |
5.9 kAIC at 450 Vdc
50 AIC at 250 Vac 100 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Response time |
4 hr at 100%, 10 sec at 200%
|
| Material |
Board washable
|
| Mounting method |
PCS socket
|
| Packaging type |
Standard
|
| Quantity |
5
|
| Voltage rating |
250 Vac, 450 Vdc
|
| Type |
Electronic
|
| Application |
Electronic circuits
|