Restablecer
Restablecer
Power Defense Globally Rated, Frame 3, Four Pole, 400A, 65kA/480V, PXR10 LSI TU, Std Term Load Only ()
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG34M0400B2NL
|
| UPC |
786679339886
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
182.9 mm
|
| Product Weight |
7.68 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 |
| Amperage Rating |
400 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T281
|
| Circuit breaker type |
PD3 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
100% neutral protection
|
| Terminals |
Standard Terminals Load Only
|
| Frame |
3
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
22 kAIC Icu @250 Vdc
100 kAIC @240V (UL) |
| Number of poles |
Four-pole (100% N)
|