Eaton 9000X cooling fan, 480 V
| Product Name |
Eaton 9000X cooling fan
|
| Catalog Number |
PP01123
|
| UPC |
782116011421
|
| Product Length/Depth |
12.25 in
|
| Product Height |
8.5 in
|
| Product Width |
9 in
|
| Product Weight |
7.25 lb
|
| Type |
Adapter PCB
|
| Voltage rating |
480 V
|