Eaton PSC compact power supply, Compact - Finger Safe/Plastic, 24VDC 30W
| Product Name |
Eaton PSC compact power supply
|
| Catalog Number |
PSC30E24RP
|
| UPC |
786676040273
|
| Product Length/Depth |
3.4 in
|
| Product Height |
1.1 in
|
| Product Width |
0.83 in
|
| Product Weight |
0.22 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 508
CSA C22.2. UL 62368-1 CE UL 60950-1 |
| Power consumption |
30 W
|
| Phase |
Single-phase
|
| Voltage rating |
24 Vdc
|
| Mounting Method |
DIN rail
|
| Output voltage |
24 V
|
| Terminals |
IP20 finger safe
|
| Input voltage |
100-240 Vac
|
| Series |
PSC
|