Power Supply, 480W, Single-phase, 100-240V input voltage, 24 Vdc output voltage, Plastic enclosure, Heavy-duty screw terminals, Green LED
| Product Name |
Eaton PSG general purpose power supply
|
| Catalog Number |
PSG480E24SPC
|
| UPC |
786689787837
|
| Product Length/Depth |
2.362 in
|
| Product Height |
6.242 in
|
| Product Width |
6.063 in
|
| Product Weight |
2.315 lb
|
| Compliances |
CE Marked
RoHS Compliant German Safety |
| Certifications |
CSA Certified
UL 508 cUL Certified IEC Rated cULus/UL 60950-1 EN Listed |