Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

PV-2A10/1P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 2A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-2A10/1P
UPC
051712373487
EAN
5027590505949
Product Length/Depth
40 mm
Product Height
13 mm
Product Width
7 mm
Product Weight
12.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
CCC

Especificaciones del producto

Used with
BM Series, CHPV, 1A3400 fuseclips, HPV
Amperage Rating
2 A
Accessories
1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
1 W
Fuse shape
Cylindrical, PCB fixing
Pre arc (I2T)
1.2
Terminal material
Tin plated brass
Total I2T
3.4 at 1000 V
Color
White
Interrupt rating
50 kAIC
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
Single PCB tab
Quantity
10
Voltage rating
1000 Vdc
Type
Fuse
Special features
Minimum interrupting rating 1.3 x In, Time constant: 1-3 ms
Application
Photovoltaic strings
Fuse type
PV-A10-1P
Fitted with:
PCB Fixing single pin
Suitable for
CHPV Modular fuse holder
Breaking capacity at nominal voltage, DC
50 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.