Descargar documento () de 20
We make what matters work*

PVMA5L/UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 150W MH, 50/60 Hz, Heat and impact resistant glass lens, 5000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V optics, >0.90 PF, 48W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5L/UNV1
UPC
662276826236
Product Length/Depth
10.18 in
Product Height
7.1 in
Product Width
10.18 in
Product Weight
13.2 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Cool white
Equivalent luminaire
150W MH
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
5000
Wattage
48W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
75
Voltage rating
120-277 Vac, 127-300 Vdc

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.