Descargar documento () de 20
We make what matters work*

PXE1MB1A3

Eaton Power Xpert energy meter, LCD Display, power supply 100-415V or 100-300Vdc, 1A or 5A CT, built-in RS485 port with Modbus-RTU and BACnet MSTP, 3 CT inputs with ring terminals

General specifications

Product Name
Eaton Power Xpert energy meter
Catalog Number
PXE1MB1A3
UPC
786689875336
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
CE Marked
Contact Manufacturer
Certifications
UL Recognized

Especificaciones del producto

Type
Meter
Voltage rating
400Vac L-N, 690Vac L-L
Frequency rating
50/60 Hz
Waveform capture sampling rate
512 samples/cycle
ANSI % revenue accuracy
ANSI C12.20 Class 0.1

Exportar especificación del producto