Descargar documento () de 20
We make what matters work*

PXS24BB00004

Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Busbar 4 modules for PXS24 Electronic overcurrent protection for 24V DC

General specifications

Product Name
Eaton Moeller series xEffect - PXS24 phase busbar
Catalog Number
PXS24BB00004
UPC
786689167387
EAN
9010238036444
Product Length/Depth
70 mm
Product Height
11.5 mm
Product Width
4 mm
Product Weight
0.017 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Especificaciones del producto

Type
Automation engineering 24V
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Other
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
4
Ambient operating temperature details
-30 °C - 55 °C
Protection
None
Number of poles
Single-pole
Permitted storage and transport temperature - min
-40 °C
Color
Other
Number of channels
0
Voltage rating
24 V DC (15 V DC - 30 V DC)
Cross section
16 mm²
Number of modular spacings
4
Number of phases
0
Permitted storage and transport temperature - max
100 °C
Pitch dimensions
17.5 mm
Rated operational voltage (Ue) - max
30 V
Amperage rating
80 A
Functions
Automation engineering 24V
Mounting method
Can be snapped onto PXS24 modules
Suitable for
4 devices
Devices with auxiliary switch

Exportar especificación del producto

eCAD model

Instrucciones de instalación

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.