Descargar documento () de 20
We make what matters work*

PXS24E02A002
PXS24E-e2/F

Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Electronic overcurrent protection for 24V DC, fix 2A w/o supply terminals

Especificaciones generales

Product Name
Eaton Moeller series xEffect - PXS24 current monitoring relay
Catalog Number
PXS24E02A002
UPC
786689167431
EAN
9010238011298
Product Length/Depth
127 mm
Product Height
93 mm
Product Width
18 mm
Product Weight
0.118 kg
Compliances
CE
UL508
RoHS conform
Certifications
EN45545-2
IEC 61373

Especificaciones del producto

Features
Green = OK; Red = Triggered
OFF = Channel not in operation
Two-colored
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Special features
  • Inductive loads: up to 13 A
  • On/Off/Reset
Type
Automation engineering 24V
Amperage Rating
2 A
Voltage rating
24 VDC (15 VDC - 30 VDC)
Equipment heat dissipation, current-dependent
0.4 W
Mounting method
Snap-fit on DIN rail (EN 60715)
Degree of protection
IP20
Voltage type
DC
Busbar type
LINE (+) and GND (-); max 60A in various lengths of up to 1m
Number of channels
1
Terminal type
Push in terminals
Text field type
17.5 mm x 6 mm
Current measurement - max
2.6 A
Current measurement - min
0 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Permitted storage and transport temperature - max
100 °C
Permitted storage and transport temperature - min
-40 °C
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Functions
DC-voltage over current
Rated control supply voltage (Us) at DC - min
15 V
Rated operational current (Ie) fix
2 A
Rated operational current for specified heat dissipation (In)
2 A
Trip time for electronic trip
470 ms
Ambient operating temperature details
-30° C - 55° C
Protection
Electronic
Capacitive load
Up to 20,000 µF
Output terminals
3x LOAD (+) and 3x GND (-)
Overload current and short-circuit current trip
Type 1.3 x IN with active current limitation
Terminal capacity
2.5 mm² (flexible with ferrules)
4 mm² (rigid)
Type of current
DC
Voltage type of supply voltage
DC
Voltage type of operating voltage
DC
Rated switch current
2 A
Supply voltage at DC - min
15 V
Supply voltage at DC - max
30 V
Operating voltage at DC - min
15 V
Operating voltage at DC - max
30 V

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.