Descargar documento () de 20
We make what matters work*

QBHW1035

Eaton QB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,50 A,22 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q17,QBHW

Especificaciones generales

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1035
UPC
786679392201
Product Length/Depth
3.8 in
Product Height
4.9 in
Product Width
3.2 in
Product Weight
0.36 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
35 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag industrial thermal-magnetic circuit breaker

Exportar especificación del producto