Descargar documento () de 20
We make what matters work*

QBHW1045

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, Non-Interchangeable, 45A, 22 kAIC, 120/240V

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1045
UPC
786679152461
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
45 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag

Exportar especificación del producto