Descargar documento () de 20
We make what matters work*

QBHW1050

Eaton QB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,70 A,22 kAIC,Single-pole,120/240 V,Non-interchangeable,QBHW

Especificaciones generales

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1050
UPC
786679392300
Product Length/Depth
3.6 in
Product Height
3.2 in
Product Width
1.2 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag industrial thermal-magnetic circuit breaker

Exportar especificación del producto