Descargar documento () de 20
We make what matters work*

QBHW2090

Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, 90A, 22 kAIC, 120/240V , Bolt-on

Especificaciones generales

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2090
UPC
786679393055
Product Length/Depth
3.8 in
Product Height
4.7 in
Product Width
2.2 in
Product Weight
0.8 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
90 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag

Exportar especificación del producto