Descargar documento () de 20
We make what matters work*

QBHW2125

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, 125A, 22 kAIC, 120/240V , Bolt-on

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2125
UPC
786679382103
Product Length/Depth
3.8 in
Product Height
4.7 in
Product Width
2.3 in
Product Weight
0.7 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
125 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag

Exportar especificación del producto