Eaton rotary disconnect switch, 30 A, Class J fuses, Three-pole, Switch body, R4 Series, 600 V, Compact H frame
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
R4H3030FJ
|
| UPC |
786685408750
|
| Product Length/Depth |
4.14 in
|
| Product Height |
4.57 in
|
| Product Width |
3.91 in
|
| Product Weight |
1.55 lb
|
| Certifications |
IEC Rated
CSA Certified UL 498 |
| Amperage Rating |
30A
|
| Product Category |
Switch Body
|
| Voltage rating |
600 V
|
| Fuse class provision |
Class J fuses
|
| Series |
R4
|
| Number of poles |
Three-pole
|