Eaton rotary disconnect switch, 30 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V, C frame
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
R9C3030U
|
| UPC |
786685402918
|
| Product Length/Depth |
2.52 in
|
| Product Height |
5.62 in
|
| Product Width |
3.07 in
|
| Product Weight |
1.4 lb
|
| Certifications |
CSA Certified
UL 98 IEC Rated EN Listed |
| Amperage Rating |
30A
|
| Product Category |
Switch Body
|
| Voltage rating |
600 V
|
| Series |
R9
|
| Fuse configuration |
Non-fusible
|
| Number of poles |
Three-pole
|