Eaton rotary disconnect switch, 30 A, Class J fuses, Three-pole, Switch body, R9 Series, 600 V, J frame
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
R9J3030FJ
|
| UPC |
786685408774
|
| Product Length/Depth |
4.77 in
|
| Product Height |
4.65 in
|
| Product Width |
5.88 in
|
| Product Weight |
4 lb
|
| Compliances |
NFPA 79
CE Marked |
| Certifications |
IEC Rated
CSA Certified UL 98 |
| Amperage Rating |
30A
|
| Product Category |
Switch Body
|
| Voltage rating |
600 V
|
| Fuse class provision |
Class J fuses
|
| Series |
R9
|
| Number of poles |
Three-pole
|