Eaton UL98, K-FRAME, 3POLE, 100AMP, J-FUSIBLE ROTARY DISCONNE
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
R9K3100FJ
|
| UPC |
786685408804
|
| Product Length/Depth |
4.81 in
|
| Product Height |
7.32 in
|
| Product Width |
5.78 in
|
| Product Weight |
5.15 lb
|
| Compliances |
NFPA 79
CE Marked |
| Certifications |
IEC Rated
UL 98 CSA Certified |
| Amperage Rating |
100A
|
| Product Category |
Switch Body
|
| Voltage rating |
600 V
|
| Fuse class provision |
Class J fuses
|
| Series |
R9
|
| Number of poles |
Three-pole
|