Eaton RhinoBox power distribution unit, 50A, Weatherproof, NEMA 3R, DPLX AutoRes, Red, Cold-rolled 18 gauge steel, 120/240V
| Product Name |
Eaton RhinoBox power distribution unit
|
| Catalog Number |
RB3001A
|
| UPC |
032664677502
|
| Product Length/Depth |
22.7 in
|
| Product Height |
12.4 in
|
| Product Width |
16.8 in
|
| Product Weight |
35.46 lb
|
| Certifications |
NOM
cETLus |
| Type |
Rhinobox
|
| Amperage Rating |
50A
|
| Color |
Red
|
| Devices per circuit |
1
|
| Material |
Cold-rolled 18 gauge steel
|
| NEMA configuration |
DPLX AutoRes
|
| NEMA type |
3R
|
| Voltage rating |
120/240 V
|
| NEMA Rating |
3R
|
| Environmental conditions |
Weatherproof
|
| Reset type |
Automatic reset
|
Soporte de Eaton
Conoce más sobre nuestros productos