Búsqueda de conocimientos
Descargar documento () de 20

RD320WK

Eaton Series C molded case switch, R-frame, RD, Molded case switch, Three-pole, 2000A, 600 Vac, 65 kAIC at 480 Vac, 50 kAIC at 600 Vac, Without terminals

General specifications

Product Name
Eaton Series C molded case switch
Catalog Number
RD320WK
UPC
786679199305
Product Length/Depth
9.75 in
Product Height
15.5 in
Product Width
15.5 in
Product Weight
125 lb
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
2000 A
Voltage rating
600 Vac
Circuit breaker type
RD
Circuit breaker frame type
Molded case switch
Terminals
Without terminals
Interrupt rating
50 kAIC at 600 Vac
65 kAIC at 480 Vac
Number of poles
Three-pole

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.