Eaton Crouse-Hinds series RE Rigid/IMC reducer, Aluminium, 3" End 1 size, 1/2" End 1 size
| Product Name |
Eaton Crouse-Hinds series RE Rigid/IMC reducer
|
| Catalog Number |
RE-81
|
| UPC |
662283019102
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.216 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Special features |
Aluminium
|
| End 1 Size |
3"
|
| End 2 Size |
1/2"
|